Variants SP 5A-44N
Specifications
Others | |
---|---|
Net weight: | 83.6 lb |
Gross weight: | 94.2 lb |
Shipping volume: | 1.59 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Selected liquid temperature: | 68 °F |
Density: | 62.29 lb/ft³ |
Installation | |
---|---|
Pump outlet: | Rp1 1/2 |
Motor diameter: | 4 inch |
Technical | |
---|---|
Stages: | 44 |
Curve tolerance: | ISO 9906:2012 Grade 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | EN 1.4401 |
: | AISI 316 |
Product name: | SP 5A-44N |
Product No.: | 5200944 |
Price: |