- Max flow
- 352 US gpm
- Head max
- 80 ft
- Liquid Temperature
- -13 .. 284 °F
- p max
- 174 psi
Intelligent Pumping Simplified
Grundfos TP/TPE pumps are a robust and reliable range of vertical inline pumps. The TP/TPE family offers flexible options from constant to variable speed options, with the most efficient motors on the market. TP/TPE pumps are an efficient choice for heating, air-conditioning, cooling and water supply systems or industrial processes. Look forward to a long pump lifetime with minimal wear and tear and energy savings of up to 50%.
Expanded Range with the TPE3
The newest addition to the pump family, the TPE3, features the industry’s most efficient permanent magnet motors, integrated variable speed drives and the most advanced on-board controls, all helping optimize any application in any condition.
TPE3, The Most Intelligent and Efficient In-line Pumping Solution
The groundbreaking TPE3 from Grundfos combines best-in class pump intelligence and efficiency with built-in features that make it easy to use. Smart controls and enhanced mechanical efficiencies deliver savings and performance in a simplified design. Due to the TPE3's extremely low energy consumption, there is an average two year payback time on the initial cost.
A large selection of control modes empower you to customize the TPE3 to your system’s needs — including smart modes that continuously monitor and automatically optimize performance. Once installed, the pump is smart enough to assume the optimal setpoint automatically.
See Why The Right Innovation Means Less Complexity
We’re designing smarter HVAC pumping solutions that use data to control, optimize and adapt your entire system, without your intervention. And we’re delivering it in a complete, simplified setup that saves you time and energy. Our approach is simple with:
See Why Sensors Keep You In the Zone
Sensors get a bad rap. Though they’re proven to be the best way to collect accurate data, they can be a pain to install, especially remotely. Grundfos has explored the sensor issue from every angle, including using no sensors at all. We learned that you really do need sensors to deliver real system data to get the most reliable control and maintain design intent. That’s why we have invested heavily in our sensor technology. We integrate state-of-the-art sensors directly into the pump to give you all the benefits with none of the headaches. Learn how Grundfos keeps you in the zone.