- Max flow
- 62 US gpm
- Head max
- 31 ft
- Liquid Temperature
- 32 .. 122 °F
Unilift takes the effort out of mopping up
A flooded basement is a major problem for homeowners, and a Grundfos Unilift submersible pump is a perfect match for such an emergency. Unilift pumps are single-stage submersible pumps that are excellent for emergency dewatering of flooded basements, in addition to pumping drainage, rainwater, and grey wastewater from tanks and pits.
Portable and robust, the Unilift range has pumps with flow rates of between 62 GPM and 141 GPM and can pump grey wastewater with small particles and fibers up to 0.12 in. Combined with tanks, sensors, or float switches and controllers, they become a complete lifting station, which is the best possible protection against backflow.