• Circulator pumps

UP 15 (B) (N)

Suitable for:
  • HVAC: Heating
  • Plumbing: Hot Water Recirculation
  • Residential heating

Circulator pumps for domestic hot water applications

Max flow
21 US gpm
Head max
17 ft
Liquid Temperature
32 .. 230 °F
p max
145 psi