UP 26

UP is a single-speed circulator pump designed for domestic heating systems. The pump provides reliable and maintenance-free operation as well as low energy consumption throughout its long lifespan.

Max flow
32 US gpm
Head max
37 ft
Liquid Temperature
32 .. 230 °F
p max
145 psi