UPS 15

UPS is a three-speed circulator pump designed for heating and air-conditioning systems and is also used for central and district heating systems. The pump provides reliable and maintenance-free operation.

Max flow
17 US gpm
Head max
19 ft
Liquid Temperature
32 .. 230 °F
p max
145 psi