• Circulator pumps

UPS 43

Suitable for:
  • HVAC: Heating
  • Plumbing: Hot Water Recirculation
  • Residential heating

Circulator pumps

Max flow
65 US gpm
Head max
31 ft
Liquid Temperature
32 .. 230 °F
p max
145 psi