• Circulator pumps

UPS 50 (B)

Suitable for:
  • HVAC: Heating
  • Plumbing: Hot Water Recirculation
  • Residential hot water recirculation
  • Residential heating

Circulator pumps for domestic hot water applications

Max flow
124 US gpm
Head max
21 ft
Liquid Temperature
32 .. 230 °F
p max
145 psi