Variants UPS 25-120 180
Specifications
Others | |
---|---|
Net weight: | 9.7 lb |
Gross weight: | 10.1 lb |
Shipping volume: | 0.21 ft³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -13 .. 203 °F |
Selected liquid temperature: | 140 °F |
Density: | 61.35 lb/ft³ |
Installation | |
---|---|
Ambient max at 176°F liquid: | 176 °F |
Maximum operating pressure: | 145.04 psi |
Pipe connection: | G 1 1/2 |
Pressure stage: | PN 10 |
Port-to-port length: | 7 1/8 in |
Technical | |
---|---|
Speed Number: | 3 |
Head max: | 39.37 ft |
TF class: | 95 |
Approvals on nameplate: | AAA,EAC |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | ASTM 30 B |
Impeller: | Composite, PES/PP |
Controls | |
---|---|
Pos term box: | 9H |
Electrical data | |
---|---|
Power input in speed 1: | 0.1609 HP |
Power input in speed 2: | 180 W |
Max. power input: | 235 W |
Main frequency: | 50 Hz |
Rated voltage: | 1 x 230 V |
Current in speed 1: | 0.53 A |
Current in speed 2: | 0.78 A |
Current in speed 3: | 1.02 A |
Capacitor size - run: | 6 µF |
Enclosure class (IEC 34-5): | X2D |
Insulation class (IEC 85): | F |
Motor protection: | CONTACT |
Thermal protec: | internal |
Product name: | UPS 25-120 180 |
Product No.: | 52588336 |
EAN: | 5700394227377 |
Price: |