• Circulator pumps

UPS 40 B

Suitable for:
  • HVAC: Air Conditioning
  • HVAC: Heating
  • Plumbing: Hot Water Recirculation
  • District cooling
  • District heating
  • Residential heating
  • Cooling
  • Industrial boiler systems
  • Industrial heating

Circulator pumps for domestic hot water applications

Max flow
120 US gpm
Head max
62 ft
Liquid Temperature
14 .. 248 °F
p max
145 psi