UPS 53 B

UPS B is a three-speed circulator pump with a corrosion-resistant bronze pump housing designed for hot-water recirculation. The pump provides reliable and maintenance-free operation.

Max flow
132 US gpm
Head max
31 ft
Liquid Temperature
14 .. 248 °F
p max
145 psi