Water softening with flow up to 20 m³/h
SMH water softener is a one-tank or two-tank solution for continuous supply of soft water. The two-tank unit has an interconnecting PVC pipe system for parallel and duplex operation.
Options for SMH softening unit
Upgrade the softening unit with a water meter
For a continuous supply of softened water, the two-tank units can be upgraded with a pulse-emitting water meter pre-mounted on the plant. By tracking the volume of softened water, the system can automatically initiate regeneration when the pre-set capacity is reached.
Simplify the brine process with a brine maker
Upgrade the brine process with a brine maker — an automatic system designed to produce large quantities of consistent, high-quality brine for water softening. It reduces the need for frequent salt refills, enables the use of cost-effective salt types, and ensures continuous operation with minimal manual handling.