Activated carbon filters for clean water
The ACH series is a robust, medium-sized range of activated carbon filters engineered for the efficient removal of organic compounds, chlorine, taste and odor from water. With a durable hydraulic valve system, the ACH ensures smooth, reliable operation and supports automated backwash and rinse cycles.
Flexible sizing and durable design
The ACH Series is available in five sizes with flow capacities ranging from 0.9 to 7.4 m³/h — making it a versatile solution for small- to medium-scale water treatment applications. Designed for reliability, each unit operates within a pressure range of 2.5–6 bar and handles water temperatures up to 35 °C. As standard, the filters come equipped with a PVC piping system, while stainless-steel versions are available for installations requiring enhanced durability or hygienic conditions.
Hygenic design in stainless steel
Activated carbon filters in stainless steel offer a more hygienic and robust design, ideal for industries with strict water quality requirements. They withstand hot-water sanitation and support the use of specialized carbon types.
The photo shows an installation at a Danish food company, where stainless-steel filters efficiently removed pesticides from groundwater, ensuring safe, high-quality process water for production.