Dual-tank dealkalisation unit
The DCMP is a dual-tank dealkalisation unit designed for continuous operation in industrial processes where downtime is unacceptable. With flow rates up to 14 m³/h, robust PVC piping and SE 20 automatic control, it provides reliable, high performance for 24/7 operations.
Engineered for reliability – designed for uninterrupted performance
The DCMP is engineered with a strong emphasis on reliability to maintain a stable flow for process applications. The two-tank unit is equipped with two 5-cycle valves, an SE20 control panel and four pneumatic valves. For added flexibility, the unit can also be supplied with a terminal box instead of the SE control panel or with a water meter at the inlet.
Dealkalisation
Dealkalisers are typically used for boiler water to prevent scaling and avoid boiler corrosion by reducing bicarbonate hardness in water. They are used in a variety of industrial process, including brewing water to control the taste of the beer. Here you can find the right dealkalizer for your make-up water needs.