High-capacity duplex dealkalisation unit
The DCTFA is a fully automatic duplex dealkalisation unit designed for large-scale industrial applications where reliability and continuous operation are essential. Operating in duplex mode, it delivers a constant supply of dealkalised water at flow rates up to 71 m³/h, ensuring stable water quality for power plants, district heating and process industries.
Engineered for endurance – designed for industrial performance
Built for large-scale, continuous operation, the DCTFA combines robust materials, automatic regeneration and intelligent process control to ensure consistent performance. Every component — from corrosion-protected tanks to chemical-resistant piping — is engineered to deliver long-term reliability with minimal maintenance.
Customised high-flow solutions
In addition to standard configurations, the DCTFA can be customised for flow rates of up to 150 m³/h. These plants are available as single- or duplex-tank systems equipped with a dedicated regeneration rack and tailored to specific process requirements.
In brewing applications, for example, bicarbonate content can be precisely adjusted by blending dealkalised and raw water. The installation shown features a duplex DCTFA system delivering 2 × 30 m³/h, combined with UV disinfection to produce high-quality brewing water for an annual output of 100,000 hectolitres of beer.