In-line single-stage pumps are typically used in commercial buildings for air-conditioning and heating applications. The pumps are equipped with standard motors and mechanical shaft seals. They are close-coupled, meaning that the pump and motor are two separate units, making them less sensitive to impurities in the pumped liquid.
Kuidas saame teid aidata?
Kui soovite osta toodet või küsida lihtsalt nõu Grundfosi eksperdilt, oleme siin ja aitame hea meelega, et saaksite oma pumbalahendusest võtta maksimumi! Võtke julgelt ühendust, kui vajate abi.