Dosing pumps, Mechanical

The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities. Mechanical pumps require minimum maintenance and are the best choice for many dosing applications. The pumps covers a large flow- and pressure range.

Tõstekõrgus maks.
100 bar
p maks.
200 bar
Vedeliku temperatuur
-10 .. 90 °C
Maks. jõudlus
525 l/h