Circulator pumps
ALPHA are high-efficiency variable speed circulators designed for heating, air-conditioning and domestic hot-water systems. The pumps are simpl...
The Grundfos MAGNA circulator pumps are designed for heating and cooling applications in commercial buildings. The pumps are available in both cast...
Grundfos UP single-speed circulator pumps are designed for heating systems, while the three-speed UPS circulator pumps are used in central and dist...
Grundfos UP, UPS N circulator pumps have a corrosion-free stainless-steel pump housing and are recommended for domestic hot-water recirculation and...
UPA is a compact domestic high-efficiency in-line boosting pump designed for residential homes. UPA increases water pressure to required levels at ...
UPS is a three-speed circulator pump designed for heating and air-conditioning systems and is also used for central and district heating systems. T...
UP, UPS Series 200 are single- and three-speed circulator pumps designed for domestic and commercial heating systems. They are available in various...
Booster set
SCALA are all-in-one integrated self-priming pressure boosters designed for domestic use. The boosters ensure a constant supply of clean water to h...
Endsuction close coupled single stage
NS is a robust centrifugal pump designed for lifting water in domestic, industrial and agricultural installations. NS is available both as single-i...
PF is a compact peripheral pump which can generate high heads suitable for domestic water supply, light gardening and light industrial applications...
Submersible groundwater pumps
Grundfos SQ pumps are compact submersible pumps, designed for domestic groundwater supply for private housing, small waterworks, and small irrigati...
Grundfos SQE pumps are compact submersible pumps, designed for constant pressure applications within domestic groundwater supply for private housin...