Desalination processes require great amounts of power and chemical products, and Grundfos supplies desalination and reverse osmosis pumps that are highly efficient and corrosion resistant to cope with the stress of the operating environment.
The new Grundfos BMSX pump system has a unique design dedicated to seawater and brackish water desalination.
Booster set
Advanced and energy efficient pressure boosting system for boosting of clean water. Available with 2-6 parallel connected pumps, Integrated advanc...
Inline single stage pumps
Grundfos TP, TPE pumps are single-stage, close-coupled in-line centrifugal pumps with mechanical shaft seal and for applications such as heating/co...
Endsuction close coupled single stage
End-suction close-coupled pumps according to EN 733
Close-coupled pumps according to ISO 2858
Endsuction long coupled single stage
End-suction long-coupled pumps according to EN 733
Standard pumps according to ISO 2858
Bare shaft pumps according to ISO 2858
Horizontal split case pumps
Grundfos LS horizontal split case pump and LSV vertical split case pump are single stage or two stages, non-self-priming, centrifugal volute pumps ...
Endsuction close coupled multistage
CM, CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The pumps...
Inline multi stage pumps
Vertical, multistage centrifugal pump with suction and discharge ports on the same level.
Horizontal multistage pumps
Booster modules
Encapsulated pumps
Diaphragm pumps
Digital dosing pumps for high precision dosing of chemicals, enabling advanced control of process and integration with system control.
The Grundfos Mechanical pump range is a series of extremely strong pumps for applications requiring reliable dosing and high-pressure capabilities....
Maximise the performance and efficiency of your pump system with advanced commissioning services from industry experts.
Outsource installation tasks to Grundfos personnel to know that your pumps are in capable hands.
Optimise efficiency and reliability and reduce energy consumption and operating costs with our pump laser alignment service.
Our vibration measurement service helps you to identify if your pumps are vibrating excessively, causing wear and tear and unnecessary noise. Knowi...
Get complete repair services of any pump from any manufacturer. Select on-site or workshop repair depending on your needs.
Find the pumps you need and build a business case for upgrading to pumps with some of the lowest power consumption available.
Grundfos spare parts are high-quality components that enable you to optimise system performance and minimise downtime due to unforeseen breakdowns....
A customised service agreement from Grundfos provides you with the exact services you need to stay on top of equipment status at all times for a fi...
Let us take care of your pumping system, while you take care of your business.