Chiller units are a key part of industrial temperature control that requires correct system design and build in order to secure the right temperature for critical industrial processes.
Design effective, accurate and intelligent chiller units
Many industrial processes require chiller units that are designed and built effectively and intelligently to ensure system performance, accuracy and reliability. With this in place, it’s also easy to offer customers optimal energy efficiency and savings.
Our innovative controllers, integrated frequency converters and silent-running variable speed pumps deliver best-in-class system intelligence so you can get complete control of your systems and maximise the safety and efficiency of your chiller units. At the same time, you can support your customers and help them minimise both running and lifecycle costs – and on top of everything, you get access to our worldwide support, technical expertise, tools and innovative solutions within all fields.
At Grundfos, we deliver tailored pump solutions that ensure safe operation at all times – even when circulating different fluids, such as ammonia and liquid-based glycol. In addition to our extensive range of high-quality pumps, we offer a wide selection of motors, speed controllers, sensors and monitors to help improve the energy efficiency of your customers’ systems.
Grundfos pumps and pump systems are guaranteed to deliver maximum performance while reducing complexity and stock inventory requirements – and you get a more reliable system at the same time.
Top 5 benefits of our state-of-the-art technology for chiller units
With state-of-the-art technology, Grundfos can help you and your customers future-proof business while reducing complexity across the value chain. Tap into technical expertise and dedicated support every step of the way – and take advantage of 5 benefits tailored to chiller units.
Click on each benefit below to learn more about the value we can add to your business.
Grundfos offers a wide range of pumping solutions to meet every requirement in industrial cooling system processes.
Get an overview of the process to understand how you can optimise your industrial cooling system using the relevant solution.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
How intelligent pumps contribute to reducing carbon emissions towards net zero
We have prepared a whitepaper showing why our sustainability approach is attractive for companies as a part of their business model. Significant energy savings, improved reliability and better system performance are just a few advantages mentioned that contribute towards reducing carbon emissions. Find out how you too can achieve this.
Grundfos offers a wide range of pumping solutions to meet every requirement in industrial cooling system processes.
Get an overview of the process to understand how you can optimise your industrial cooling system using the relevant solution.
Our recommended selection for chiller units
MTHE: New compact leakage-free e-pump for chiller applications control
- Pump-end inside tank provides compactness and reduced footprint
- Close-coupled, no coupling
- Leakage-free thanks to the drainage back-to-tank feature
- Energy efficient solution with best-in-class hydraulic and permanent magnet motor (IE5)
- Full operational control and easy to integrate with all standard MGE features built-in
- Possibility of sizing down the pump-end for the same duty point thanks to 4000 rpm speed up
- Easy and simple one-outlet connection
MTRE: Reliable and efficient pumping for accurate industrial temperature control
- Industrial immersible pumps as a compact tank-top solution for demanding applications including temperature control
- Integrated variable speed drives enable control of speed and pressure
- Compact design and reduced footprint
- Flexible installation length enables mounting on top of tanks with the pump unit immersed in the liquid that needs to be pumped
- High energy efficiency and maximum reliability
NBE and NKE - optimised for lifecycle cost and temperature control use
- Grundfos close-coupled (NBE) and long-coupled (NKE) end-suction pumps are our solutions for high flow and low pressure applications
- Available in cast iron or stainless steel (316/1.4401 + Duplex)
- Reduced life cycle cost and reduced CO2 emission by adapting to the actual demand in application
- Optimised for temperature control, with control algorithms for delta-temp, delta-pressure included
CRE & CME: The obvious choice for reliability, economy and dedicated solutions
- Proven quality serving delicate cooling applications for 5 decades
- Reduces lifecycle costs and CO2 emissions by adapting to application demands
- Highest possible efficiency for pump and motor
- Solutions for coolants, including high-viscosity and low temperatures
- Includes control algorithms for delta-temp and delta-pressure
- All relevant sensors can be pre-fitted with CREs and CMEs
Reliable and accurate sensors provide data to optimise system performance
- Reduced complexity by sourcing pumps, sensors, and metering equipment from one vendor
- Built-in Grundfos quality and reliability to limit downtime and provide accurate data
- Tying in Grundfos sensors with our E-pumps can enable our iSOLUTIONS and reduce components, labour costs, and provide more efficient and sustainable systems
- Customised solutions to differentiate your offering to the end user
Our speed-regulated E-pumps, digitally enabled solutions and optimisation services are at the heart of these plans. Available for almost all processes found in industry, these solutions make it possible for you to:
- Get immediate savings – on average 37%2 with an E-pump compared with a standard pump – from lower energy consumption and optimised processes
- Achieve emissions reduction without compromising reliability – an essential requirement in many factory processes
- Benefit with a partner who helps developing energy-efficient solutions for the future
- Strengthen your business with solutions that support your sustainability agenda
Full package of offerings for key industrial applications
The Industry Portfolio Catalogue provides a complete country-specific overview of the equipment and services available for each of our 22 key industrial applications.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
You might also be interested in
Do you want to know how we have helped our customers before?
Find inspiration here by reading some of our most successful projects where we have helped OEM & system builder manufacturers improve their chiller unit systems and offer their customers more reliable and energetically optimised equipment.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
You might also be interested in
Become an expert in chiller units in just a few clicks
Save time in your daily work by improving your skills, your know-how and your business with the online training platform Grundfos Ecademy. Click on a course related to chiller units to start your training now.
Enhance your knowledge
Offer unsurpassed reliability for your customers when designing and building post treatment systems. Read our expert manuals and guides to find innovative approaches and state-of-the-art technologies that can help you stay competitive, future-proof your business and differentiate yourself from competitors.
Let E-pumps improve your pumping system efficiency
Read the Grundfos whitepaper about how electronically controlled E-pumps help you save energy, cut carbon emissions and improve pumping systems in your industrial applications.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
You might also be interested in
Looking for ways to increase your benefits?
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.