Machining centres require intelligent pump solutions that boost efficiency, reduce downtime, save energy, and shorten component production time to cut operational expenses. We offer these solutions, and we seamlessly integrate them for total end-to-end reliability and performance — no matter where you are in the world.
Minimise machining downtime. Lower operational costs. And get full-service global support
For OEMs in the machining sector, the importance of building partnerships with global suppliers that have extensive machining experience cannot be overstated. Some machining processes are particularly sensitive, and any form of downtime means these processes become incomplete, resulting in financial losses. Even if the issue arises from a seemingly small component within a complex machinery system, such as a pump.
To ensure nothing interferes with your processes, quality, durability and reliability are essential. And there are other equally important things you shouldn’t overlook, like global presence and service, efficient and accurate delivery and supply, and end-to-end support.
But there’s also a new trend emerging: Setting and reaching sustainability targets. Achieving success here is even more crucial as end users and governments continue to impose stronger reductions and climate targets. And our solutions can help remove as much as 25% of installed power in your machines.
We commit to offering full-service support, technical knowledge, a diverse solutions portfolio, precise delivery schedules and certified solutions on a global scale. With this support, you and your customers can enjoy cost efficiency, streamlined operations and simplified processes, making it easier to conduct business and achieve success in a competitive market.
Discover the top 6 benefits of our cutting-edge machine tool solutions
Harness the power of our advanced machine tool and industrial system cooling solutions, each developed and refined over 75 years. Our solutions are built on long-standing industry experience and expertise and countless long-term collaborative global partnerships.
Explore the top 6 benefits our machine tool and system cooling technology brings to you and your customers – and discover how you can be at the forefront of innovation and efficiency.
Want to find out more about our machine tool solutions?
As a reliable one-stop supplier, we have a wide range of machine tool pumping technology designed to optimise your operating capabilities and deliver your customers the very best.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
How intelligent pumps contribute to reducing carbon emissions towards net zero
We have prepared a whitepaper showing why our sustainability approach is attractive for companies as a part of their business model. Significant energy savings, improved reliability and better system performance are just a few advantages mentioned that contribute towards reducing carbon emissions. Find out how you too can achieve this.
Want to find out more about our machine tool solutions?
As a reliable one-stop supplier, we have a wide range of machine tool pumping technology designed to optimise your operating capabilities and deliver your customers the very best.
Our recommended selection for machining and system cooling
MTHE: Compact leakage-free e-pumps for machining processes
- Pump-end inside tank provides compactness and reduced footprint
- Boost the pressure at lower flows by increasing the frequency
- Close-coupled, no coupling
- Leakage-free thanks to the drainage back-to-tank feature
- Energy-efficient solution with best-in-class hydraulic and permanent magnet motor (IE5)
- Full operational control and easy to integrate with all standard MGE features built-in
- Possibility of sizing down the pump-end for the same duty point thanks to 4000 rpm speed-up
- Easy and simple one-outlet connection
MTRE: Efficient, easy-to-integrate pumps for OEM machining processes
- Multistage centrifugal pump with an IE5 MGE motor enabling BUS communication
- Smaller and more compact pump, reduced footprint
- Flexible installation length enables mounting on top of tanks with the pump unit immersed in the liquid that needs to be pumped
- Leakage-free thanks to the drainage back-to-tank feature
- Run at power limit functionality allows for higher pressure from a smaller pump
- Integrated variable speed drives enable control of speed and pressure
- High energy efficiency and maximum reliability
MTSE: Designed to increase surface quality and decrease machining time
- High-pressure screw pump with IE5 MGE motor and integrated frequency converter
- Smaller and more compact pump designed to run at power limit
- Long lifetime with highly resistant hardened rotor housing and PVD-coated spindles
- Speed control makes costly pressure-regulating valves redundant
- Smaller pump size due to higher speed and smaller motor size
- Speed-controlled operation saves energy with less heat transferred to coolant
- Communication/connectivity enabled through integrated MODBUS/Ethernet
- Integrated safety function with STO
- A single one-stop supplier for pumps, motors and VFDs
Control MPC-E: Intelligent controlling and monitoring of your system
- Intelligent control of more pumps in parallel operation
- Optimal adaptation of the performance to the demand by closed- or open-loop control of: Pressure, differential pressure, flow, temperature and differential temperature
- Correct parameter settings in the right sequence are set by means of the built-in Start up wizard.
- Built-in remote monitoring
- Reduce the risk of commissioning errors
- Flexible solutions that meet your future needs.
Sensors: reliable and accurate sensors which will provide the data you need to optimise system performance.
- Complexity reduction in sourcing your pumping and sensors/metering equipment from one vendor
- Grundfos quality and reliability built-in to limit downtime and provide accurate data
- Tying in Grundfos sensors with our e-pumps can enable our iSOLUTIONS and reduce components, labor costs, and provide more efficient and environmentally responsible and sustainable systems
- Providing customised solutions to differentiate your offering to the end user
Our speed-regulated E-pumps, digitally enabled solutions and optimisation services are at the heart of these plans. Available for almost all processes found in industry, these solutions make it possible for you to:
- Get immediate savings – on average 37%2 with an E-pump compared with a standard pump – from lower energy consumption and optimised processes
- Achieve emissions reduction without compromising reliability – an essential requirement in many factory processes
- Benefit with a partner who helps developing energy-efficient solutions for the future
- Strengthen your business with solutions that support your sustainability agenda
Full package of offerings for key industrial applications
The Industry Portfolio Catalogue provides a complete country-specific overview of the equipment and services available for each of our 22 key industrial applications.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
You might also be interested in
Take a look at how we’ve helped our OEM MT customers
Explore how our transformative pumping solutions have helped global machine tool OEMs perform efficient, reliable, cost-effective system changes whilst offering their customers valuable energy savings, optimised performance and regulatory compliance.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
You might also be interested in
Become an expert in machining in just a few clicks
Learn everything you need to know about industrial machining through our specialised digital learning and resource tools. They’re all accessible via our Grundfos Ecademy platform, offering access to educational courses and a vast library of knowledge and expertise. Simply find a course related to machining and begin your journey today.
Enhance your knowledge
Deliver your customers unrivalled machine tool knowledge, expertise and reliability through our detailed manuals, guides and whitepapers. And discover how innovative, future-looking approaches and solutions can help you remain competitive and impactful within your industry.
Let E-pumps improve your pumping system efficiency
Read the Grundfos whitepaper about how electronically controlled E-pumps help you save energy, cut carbon emissions and improve pumping systems in your industrial applications.
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.
Is this not your area of expertise?
Dive into our industrial OEM & system builder applications
See which other applications we offer to our industrial manufacturers and system builders and find out how we can support your business.
You might also be interested in
Looking for ways to increase your benefits?
Lots of incremental savings can add up to bigger margins. Book a meeting with one of our consultants for a no-obligation chat about how we can find ways to optimise your operations and system building.