• Horizontal multistage pumps

BMS hs AC

Suitable for:
  • Drinking water treatment
  • Desalination

High Pressure pumps for reverse osmosis and filtration applications, driven by an asynchronous motor.

Max flow
145 m³/h
Head max
1053 m
Liquid temperature
0 .. 40 °C