Variants CH 2-60 A-A-AUUV
Specifications
Others | |
---|---|
Net weight: | 14.6 kg |
Gross weight: | 16.2 kg |
Shipping volume: | 0.024 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 55 °C |
Max pressure at stated temp: | 6 bar / 90 °C |
: | 10 bar / 40 °C |
Pump inlet: | 1" NPT |
Pump outlet: | 1" NPT |
Technical | |
---|---|
Primary shaft seal: | AUUV |
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | ASTM 30 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 115/230 V |
Starting current: | 48 A |
Enclosure class (IEC 34-5): | IP54 |
Product name: | CH 2-60 A-A-AUUV |
Product No: | 43874106 |
EAN number: | 5700394074476 |
Price: |