Variants CH 8-40 A-W-A-CVBV
Specifications
Others | |
---|---|
Net weight: | 19 kg |
Gross weight: | 21.8 kg |
Shipping volume: | 0.042 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 55 °C |
Max pressure at stated temp: | 6 bar / 90 °C |
: | 10 bar / 40 °C |
Pump inlet: | Rp 1 1/2 |
Pump outlet: | Rp 1 1/4 |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 8 m³/h |
Rated head: | 25 m |
Maximum head: | 37 m |
Head max: | 37 m |
Primary shaft seal: | CVBV |
Pump version: | A |
Model: | D |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1030 |
: | ASTM 30 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | MG80 |
Power input - P1: | 1300 W |
P2: | 1015 W |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 200/346 V |
Rated current: | 4.5/2.5 A |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Thermal protec: | external |
Product name: | CH 8-40 A-W-A-CVBV |
Product No: | 4N553220 |
EAN number: | 5700390916145 |
Price: |