Variants CHI 12-10 A-B-G-BUUV
Specifications
Others | |
---|---|
Net weight: | 13.2 kg |
Gross weight: | 15.6 kg |
Shipping volume: | 0.039 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -15 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -15 .. 40 °C |
Maximum operating pressure: | 10 bar |
Pipe connection: | 1 1/2" NPT |
Connect code: | B |
Technical | |
---|---|
Impeller 130 mm: | 1 |
Impeller 98 mm: | 0 |
Primary shaft seal: | BUUV |
Pump version: | A |
Model: | C |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Material code: | G |
Electrical data | |
---|---|
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230D/440-480Y V |
Rated current: | 6.2/3.1 A |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Product name: | CHI 12-10 A-B-G-BUUV |
Product No: | 4F583470 |
Price: |