Variants CHI 12-20 A-W-G-BUUE
Specifications
Others | |
---|---|
Net weight: | 24.3 kg |
Gross weight: | 27.1 kg |
Shipping volume: | 0.076 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -20 .. 110 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | -15 .. 40 °C |
Maximum operating pressure: | 10 bar |
Max pressure at stated temp: | 10 bar / 110 °C |
Pipe connection: | Rp 1 1/2/G 1 1/2 |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 10 m³/h |
Rated head: | 32 m |
Maximum head: | 39 m |
Head max: | 39 m |
Impeller 130 mm: | 2 |
Impeller 98 mm: | 0 |
Primary shaft seal: | BUUE |
Pump version: | A |
Model: | D |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4401 |
: | AISI 316 |
Material code: | G |
Electrical data | |
---|---|
Power input - P1: | 2310 W |
P2: | 1715 W |
Mains frequency: | 50 Hz |
Rated voltage: | 1 x 220-240 V |
Rated current: | 10.9-10.1 A |
Capacitor size - run: | 50 µF/400 V |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | internal |
Product name: | CHI 12-20 A-W-G-BUUE |
Product No: | 4F572120 |
Price: |