Variants CHN 2-60 A-I-CVBV
Specifications
Others | |
---|---|
Net weight: | 14.6 kg |
Gross weight: | 16.2 kg |
Shipping volume: | 0.024 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Range of ambient temperature: | 0 .. 55 °C |
Max pressure at stated temp: | 6 bar / 90 °C |
: | 10 bar / 40 °C |
Pump inlet: | 1" NPT |
Pump outlet: | 1" NPT |
Technical | |
---|---|
Rated flow: | 3 m³/h |
Rated head: | 55 m |
Maximum head: | 81 m |
Head max: | 81 m |
Primary shaft seal: | CVBV |
Pump version: | A |
Model: | K |
Materials | |
---|---|
Pump housing: | Stainless steel |
: | DIN W.-Nr. 1.4308 |
: | AISI 304 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | I |
Electrical data | |
---|---|
Motor type: | 80BB |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 115/230 V |
Service factor: | 1.50 |
Rated current: | 15.0/7.5 A |
Starting current: | 48 A |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Motor protec: | CONTACT |
Thermal protec: | internal |
Product name: | CHN 2-60 A-I-CVBV |
Product No: | 43724106 |
Price: |