• Endsuction close coupled multistage

CM, CME

Suitable for:
  • Commercial air conditioning
  • Commercial heating
  • Commercial water pressure boosting
  • District cooling
  • District heating
  • Domestic hot water recirculation
  • Domestic ground water intake
  • Domestic heating
  • Domestic water pressure boosting
  • Cooling
  • Desalination
  • Leach mining
  • Painting systems
  • Filtration
  • Wash and clean
  • Temperature control
  • Industrial boiler systems
  • Industrial heating
  • Industrial water supply
  • Irrigation
  • Ground water intake
  • Surface water intake
  • Water distribution

CM/CME are reliable, quiet and compact horizontal end-suction pumps. The modular pump design makes it easy to make customised solutions. The CM/CME pumps are available in cast iron and stainless steel

Max flow
30.66 m³/h
Head max
122.7 m
Liquid temperature
-20 .. 120 °C
p max
16 bar