CMV for Boosters

CMV are quiet and compact vertical multistage pumps. They are designed for trouble free operation and the modular pump design makes it easy to make customised solutions.

Max flow
6 m³/h
Head max
75 m
Liquid temperature
-20 .. 90 °C
p max
10 bar