• Circulator pumps

COMFORT AUTOADAPT

COMFORT AUTOADAPT is an energy-efficient hot-water recirculation pump designed for one- and two-family houses. Adapting to the usage pattern, the pump both provides maximum comfort and energy savings.

Max flow
0.50 m³/h
Head max
1 m
Liquid temperature
0 .. 95 °C
p max
10 bar