COMFORT BASIC

COMFORT BASIC is an energy-efficient hot-water recirculation pump with a brass pump housing. The pump is designed for one- and two-family houses securing hot water instantly to all faucets.

Max flow
0.50 m³/h
Head max
1 m
Liquid temperature
0 .. 95 °C
p max
10 bar