Variants CR 64-4-2 A-J-A-V-EUBV
Specifications
Others | |
---|---|
Net weight: | 79.4 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Max pressure at stated temp: | 16 bar / 90 °C |
Type of connection: | JIS |
Size of inlet connection: | 100 A |
Pressure rating for connection: | 10 K / 20 K / 30 K |
Flange size for motor: | F300 |
Connect code: | J |
Technical | |
---|---|
Pump speed on which pump data are based: | 2940 rpm |
Rated flow: | 64 m³/h |
Rated head: | 76.3 m |
Stages: | 4 |
Impellers: | 4 |
Number of reduced-diameter impellers: | 2 |
Low NPSH: | N |
Code for shaft seal: | EUBV |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Base: | Cast iron |
: | EN-JS1050 |
: | 80-55-06 |
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Power (P2) required by pump: | 18.5 kW |
Product name: | CR 64-4-2 A-J-A-V-EUBV |
Product No: | 96409587 |
Price: |