- Max flow
- 149 m³/h
- Head max
- 254 m
- Liquid temperature
- -30 .. 120 °C
- p max
- 30 bar
Take control with variable speed
The CRE is a multi-purpose in-line multi-stage pump with a built-in variable-speed drive available in a wide variety of flow and pressure sizes and is built from AISI 304 grade stainless steel/cast iron. The variable-speed drive continually adapts pump performance to match current conditions and desired pressure, temperature or flow. This makes the CRE perfect for a variety of applications including water supply, washing and cleaning, water treatment, boiler feed, chemical industries, temperature control and mining.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.