• Inline multi stage pumps

CRIE

Vertical, multistage centrifugal pump with integrated frequency converter. Pump materials in contact with the liquid are in stainless steel (EN 1.4301)

Water pump product information (MEI)
Max flow
35 m³/h
Head max
252 m
Liquid temperature
-20 .. 120 °C
p max
25 bar