• Inline multi stage pumps

CRN

Vertical, multistage centrifugal pump with suction and discharge ports on the same level. Pump materials in contact with the liquid are in high-grade stainless steel (EN 1.4401)

Water pump product information (MEI)
Max flow
243 m³/h
Head max
406 m
Liquid temperature
-40 .. 150 °C
p max
40 bar