- Max flow
- 87 m³/h
- Head max
- 410 m
- Liquid temperature
- -30 .. 120 °C
Built to take the pressure: the CRNE-HS and CRN-SF
The single-pump CRNE-HS and two-pump CRN-SF solutions are in-line, multi-stage pump systems designed to withstand the extreme conditions of high-pressure applications and built from AISI 316 grade stainless steel. They are perfect for washing systems, water treatment systems, industrial plants, boiler feeding systems, filtration and reverse osmosis.
High pressure applications often expose pumps to a variety of extreme conditions, such as high inlet pressure, high operating pressure, frequent start/stops and pressure pulsing. Overload of the pump may cause increased wear of pump parts, such as motor bearings and shaft seal, and thereby reduce pump life. Use the single-pump CRNE-HS for flow rates up to 5 m3/h, and the 2-pump CRN-SF models for flow rates above this.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.