CRTE

Vertical, multistage centrifugal pump with integrated frequency converter. Materials in contact with the liquid are in Titanium has an exceptional resistance to a wide range of acids, alkalis, seawater and industrial chemicals

Water pump product information (MEI)
Max flow
26 m³/h
Head max
209 m
Liquid temperature
-20 .. 120 °C
p max
25 bar