• Inline multi stage pumps

CR, CRE, CRI, CRIE, CRN, CRNE, CRT, CRTE

Suitable for:
  • Commercial fire protection
  • Bottle washing
  • Filling
  • Leach mining
  • Industrial fire protection
  • Industrial water supply
  • Water reuse
  • Surface water intake

Vertical, multistage centrifugal pump with suction and discharge ports on the same level.

Max flow
242.5 m³/h
Head max
396.2 m
Liquid temperature
-40 .. 150 °C
p max
50 bar