Variants DNP 65-200/191 A-F-A-BUUE
Specifications
Others | |
---|---|
Net weight: | 243 kg |
Gross weight: | 278 kg |
Shipping volume: | 0.284 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | -5 .. 120 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 10 bar / 120 °C |
: | 16 bar / 80 °C |
Flange standard: | DIN |
Pump inlet: | DN 80 |
Pump outlet: | DN 65 |
Pressure rating: | PN 16 |
Flange size for motor: | F300 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2960 rpm |
Rated flow: | 100 m³/h |
Rated head: | 47 m |
Actual impeller diameter: | 191 mm |
Impeller nom: | 200 mm |
Primary shaft seal: | BUUE |
Pump No: | 470000D7 |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | MMG180M |
Rated power - P2: | 22 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 380-415 D V |
Rated current: | 39.2 A |
Starting current: | 680-680 % |
Cos phi - power factor: | 0.90-0.90 |
Rated speed: | 2945-2945 rpm |
Number of poles: | 2 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | PTC |
Motor No: | 81715630 |
Product name: | DNP 65-200/191 A-F-A-BUUE |
Product No: | 470095D7 |
Price: |