Hydro EN

The Hydro EN pump set is designed in compliance to EN 12845 standard for operation with clean fresh water in automatic sprinkler systems, hydrant networks and compartments for installation of firefighting pump sets.

Max flow
384 m³/h
Head max
106 m
Liquid temperature
0 .. 40 °C
p max
16 bar