Variants HYDROMULTI 2 CHI 4-30 N/BS0
Specifications
Others | |
---|---|
Net weight: | 73 kg |
Product range: | German |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Max liquid t acc. DIN 1988: | 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Maximum permissible inlet pressure: | 6 bar |
Pre-pressure: | 2.7 bar |
Cut-in pressure: | 1.6 bar |
Cut-out press.: | 2.6 bar |
Pump inlet: | R 2 |
Pump outlet: | R 2 |
Technical | |
---|---|
Flow range: | 2-7 m³/h |
Flowrange: | 2 .. 7 m³/h |
Min flow: | 2 m³/h |
Max flow: | 7 m³/h |
Head range: | 10-27 m |
Headrange: | 10 .. 27 m |
Head min: | 10 m |
Head max: | 27 m |
Pump No: | 4J508003 |
Number of pumps: | 2 |
Materials | |
---|---|
Fittings: | Stainless steel |
Electrical data | |
---|---|
Power (P1) for one pump: | 0.8 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V |
I pump: | 1.4 A |
Start. method: | direct-on-line |
Tank | |
---|---|
Volume of pressure tank: | 18 l |
Maximum tank pressure: | 10 bar |
Product name: | HYDROMULTI 2 CHI 4-30 N/BS0 |
Product No: | 4J990223 |
Price: |