Variants HYDROMULTI 4 CHI 12-30 B/BS0
Specifications
Others | |
---|---|
Net weight: | 144 kg |
Product range: | German |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 5 .. 70 °C |
Max liquid t acc. DIN 1988: | 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Maximum permissible inlet pressure: | 4.1 bar |
Pre-pressure: | 1.3 bar |
Cut-in pressure: | 4.2 bar |
Cut-out press.: | 5.2 bar |
Pump inlet: | R 2 1/2 |
Pump outlet: | R 2 1/2 |
Technical | |
---|---|
Flow range: | 18-42 m³/h |
Flowrange: | 18 .. 42 m³/h |
Min flow: | 18 m³/h |
Max flow: | 42 m³/h |
Head range: | 38-56 m |
Headrange: | 38 .. 56 m |
Head min: | 38 m |
Head max: | 56 m |
Pump No: | 4F508030 |
Number of pumps: | 4 |
Materials | |
---|---|
Fittings: | Brass |
Electrical data | |
---|---|
Power (P1) for one pump: | 3.31 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 400 V |
I pump: | 6 A |
Start. method: | direct-on-line |
Tank | |
---|---|
Volume of pressure tank: | 18 l |
Maximum tank pressure: | 10 bar |
Product name: | HYDROMULTI 4 CHI 12-30 B/BS0 |
Product No: | 4F990406 |
EAN number: | 5700392395214 |
Price: |