Variants LPD 125-160/168 A-F-A
Specifications
Others | |
---|---|
Net weight: | 152 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Flange standard: | DIN |
Pipe connection: | DN 125 |
Pressure rating: | PN 16 |
Connect code: | F |
Technical | |
---|---|
Pump version: | A |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35-40 |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Product name: | LPD 125-160/168 A-F-A |
Product No: | 480300G5 |
Price: |