Variants 2.5 LM 6/6.2 U-G-A-BUBE
Specifications
Others | |
---|---|
Gross weight: | 72.6 kg |
Shipping volume: | 0.3 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 140 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 10 bar / 140 °C |
: | 16 bar / 100 °C |
Flange standard: | ANSI |
Pipe connection: | 2 1/2" |
Pressure rating: | 125 Lb. |
Flange size for motor: | 56C |
Connect code: | G |
Technical | |
---|---|
Rated flow: | 23 m³/h |
Rated head: | 11 m |
Actual impeller diameter: | 158 mm |
Impeller nom: | 160 mm |
Primary shaft seal: | BUBE |
Approvals on motor nameplate: | UL Recognized Component, CSA |
Pump No: | 48Z90114 |
Pump version: | U |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35 B - 40 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | Baldor, ODP |
Rated power - P2: | 1.5 kW |
KVA code: | H |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230/460 V |
Service factor: | 1.15 |
Rated current: | 6.8-6.4/3.2 A |
Starting current: | 44.9-40.6/20.3 A |
Load current: | 7.6-7.2/3.6 A |
Cos phi - power factor: | 71 |
Rated speed: | 1725 rpm |
Motor efficiency at full load: | 78.5 % |
Number of poles: | 4 |
Insulation class (IEC 85): | B |
Motor protec: | NONE |
Motor No: | 84Z01009 |
Product name: | 2.5 LM 6/6.2 U-G-A-BUBE |
Product No: | 48268034 |
EAN number: | 5700390162825 |
Price: |