Variants 2.5 LM 8/8.0 U-G-A-BUBE
Specifications
Others | |
---|---|
Gross weight: | 104 kg |
Shipping volume: | 0.3 m³ |
Sales region: | Namreg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 140 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Max pressure at stated temp: | 10 bar / 140 °C |
: | 16 bar / 100 °C |
Flange standard: | ANSI |
Pipe connection: | 2 1/2" |
Pressure rating: | 125 Lb. |
Flange size for motor: | 215TCZ |
Connect code: | G |
Technical | |
---|---|
Rated flow: | 33 m³/h |
Rated head: | 18.4 m |
Actual impeller diameter: | 202 mm |
Impeller nom: | 200 mm |
Primary shaft seal: | BUBE |
Approvals on motor nameplate: | UL Recognized Component, CSA |
Pump No: | 48Z90116 |
Pump version: | U |
Model: | C |
Materials | |
---|---|
Pump housing: | Cast iron |
: | EN-JL1040 |
: | ASTM 35 B - 40 B |
Impeller: | Stainless steel |
: | DIN W.-Nr. 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Motor type: | Baldor, ODP |
Rated power - P2: | 3.7 kW |
KVA code: | J |
Mains frequency: | 60 Hz |
Rated voltage: | 1 x 230 V |
Service factor: | 1.15 |
Rated current: | 29 A |
Starting current: | 155 A |
Load current: | 31.4 A |
Cos phi - power factor: | 74 |
Rated speed: | 1725 rpm |
Motor efficiency at full load: | 75.5 % |
Number of poles: | 4 |
Insulation class (IEC 85): | B |
Motor protec: | CONTACT |
Thermal protec: | internal |
Motor No: | 84Z01030 |
Product name: | 2.5 LM 8/8.0 U-G-A-BUBE |
Product No: | 48278038 |
EAN number: | 5700390163754 |
Price: |