LS

Grundfos LS is a horizontal, single-stage or double-stages, between bearings, split case pump. The axially split design allows easy removal of the top casing and access to the pump components without disturbing the motor or pipe work.

Max flow
2249 m³/h
Head max
163 m
Liquid temperature
0 .. 120 °C
p max
25 bar