Variants MTH 4-70/1 A-W-A-BUUV
Specifications
Others | |
---|---|
Net weight: | 11.1 kg |
Liquid | |
---|---|
Pumped liquid: | Water |
Liquid temperature range: | 0 .. 90 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 8 bar |
Max pressure at stated temp: | 8 bar / 90 °C |
Type of connection: | Rp |
Size of outlet connection: | 3/4 inch |
Connect code: | W |
Technical | |
---|---|
Rated flow: | 83.3 l/min |
Rated head: | 6 m |
Chambers: | 7 |
Impellers: | 1 |
Code for shaft seal: | BUUV |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Impeller: | Stainless steel |
: | EN 1.4301 |
: | AISI 304 |
Material code: | A |
Electrical data | |
---|---|
Mains frequency: | 50 Hz |
Phases: | 3 |
Rated voltage: | 220-240D/380-415Y V |
Rated current: | 1.4/0.8 A |
Enclosure class (IEC 34-5): | IP54 |
Insulation class (IEC 85): | F |
Built-in motor protection: | NONE |
Product name: | MTH 4-70/1 A-W-A-BUUV |
Product No: | 44621171 |
Price: |