Variants Float switch set MS1 4pcs 10m + wallhanger
Specifications
Others | |
---|---|
Brand: | GRUNDFOS |
Net weight: | 6.02 kg |
Gross weight: | 7.2 kg |
Shipping volume: | 0.036 m³ |
Danish VVS No.: | 391371604 |
Liquid | |
---|---|
Maximum liquid temperature: | 80 °C |
Technical | |
---|---|
Approvals on nameplate: | CE,EAC |
Signal output: | SPDT switch |
Materials | |
---|---|
Enclosure: | PP |
Cable surface: | TPK-PVC |
Electrical data | |
---|---|
Enclosure class (IEC 34-5): | IP68 |
Cable included (Yes/No): | Y |
Length of cable: | 10 m |
Power plug: | cable without connector |
Minimum rated voltage dc: | 4.00 V |
Maximum rated voltage dc: | 250.00 V |
Product name: | Float switch set MS1 4pcs 10m + wallhanger |
Product No: | 62500015 |
EAN number: | 5708601064845 |
Price: |