Variants SP 14A-4N
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.10 |
ErP status: | Sold outside EcoDesign zone |
Net weight: | 5.5 kg |
Gross weight: | 7.3 kg |
Shipping volume: | 0 m³ |
Liquid | |
---|---|
Pumped liquid: | Water |
Maximum liquid temperature: | 40 °C |
Selected liquid temperature: | 20 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Pump outlet: | Rp2 |
Motor diameter: | 4 inch |
Technical | |
---|---|
Pump speed on which pump data are based: | 3450 rpm |
Rated flow: | 14 m³/h |
Rated head: | 32 m |
Stages: | 4 |
Curve tolerance: | ISO9906:2012 3B |
Model: | A |
Valve: | pump with built-in non-return valve |
Materials | |
---|---|
Pump: | Stainless steel |
: | EN 1.4401 |
Impeller: | Stainless steel |
: | EN 1.4401 |
Electrical data | |
---|---|
Applic. motor: | GRUNDFOS |
Product name: | SP 14A-4N |
Product No: | 7200004 |
Price: |