- Max flow
- 9 m³/h
- Head max
- 155 m
- Liquid temperature
- 0 .. 35 °C
- p max
- 15 bar
Get a reliable water supply with the SQ submersible pump
The Grundfos SQ is a compact 3” multistage centrifugal pump, which can be installed in boreholes that are 3” or larger. Featuring built-in electronics, it is simple to install and operate and guarantees a reliable water supply at all times. The SQ submersible groundwater pumps are equipped with permanent magnet motors and can supply pump heads up to 200 m.
The single high-speed SQ submersible groundwater pump is suitable for both continuous and intermittent operation for a variety of applications, including domestic water supply, small water works, irrigation and groundwater lowering.
Intelligent protection of your SQ and SQE pump
See what customers say about this product range
When Grundfos is a part of the solution, you get reduced energy consumption, increased comfort and unsurpassed operational reliability. Read our customers' own stories about how they benefit from the Grundfos approach to intelligence, water and energy.
Become an expert in just a few clicks
Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.
Click on a course below to start your training now.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.